2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TPS080

Expand Table
EN
1/5
item number clamping element
BESTELLNUM
availability
VERFUEGBARKEIT
data sheet
PDF1
installation instructions
PDF2
description
PDF3
size of shaft
GROESSE [mm]
static holding torque
HALTEMOMENT [N*m]
opening pressure min.
DRUCK [bar]
max. operating pressure
BDRUCKMAX [bar]
installation way
RICHT
Klemmbreite
OW [mm]
outer diameter
DD [mm]
shaft diameter of collet
D1 [mm]
inside diameter / collet
D2 [mm]
width
B [mm]
1
2
3
4
5
6
7
TPS050
standard
PDF data sheet
PDF installation instructions
PDF description
50
60
4.0
6.5
from front
50
145.0
50
28.0
25.0
TPS060
standard
PDF data sheet
PDF installation instructions
PDF description
60
80
4.0
6.5
from front
60
155.0
60
38.0
25.0
TPS080
standard
PDF data sheet
PDF installation instructions
PDF description
80
140
5.5
6.5
from front
80
175.0
80
58.0
25.0
TPS090
standard
PDF data sheet
PDF installation instructions
PDF description
90
140
5.5
6.5
from front
90
185.0
90
70.0
28.0
TPS120
standard
PDF data sheet
PDF installation instructions
PDF description
120
180
5.5
6.5
from front
120
215.0
120
100.0
28.0
TPS160
standard
PDF data sheet
PDF installation instructions
PDF description
160
400
5.5
6.5
from front
160
288.0
160
110.0
35.0
TPS200
standard
PDF data sheet
PDF installation instructions
PDF description
200
500
5.5
6.5
from front
200
328.0
200
150.0
35.0
Vis komprimert visning (7 produkter)
Shorttextopened with pressure
Siste endring23.12.2025 00:36:51
Enhet

Klassifiseringer

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties